Fans

CRA11001

$805.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Fan Type: Roof mounted
  • Number of Fans: 6
  • Operating Voltage: 120 Vac
  • Air Flow: 580 CFM
  • Warranty: 2 years
Overview

Product Overview

The CRA11001 Carbon Rack Fan improves ventilation in rack enclosures. The fan panel has (6) 120 Vac high-performance fans and a 6.5 ft power cord with NEMA 5-15P input plug. Mounting hardware is included. The CRA11001 is covered by a 2-year limited warranty.

Product Features
Typical Applications
What's In The Box

Roof fan panel, Mounting Hardware, Quick Start Guide

WARNING

This product can expose you to chemicals including Styrene and Vinyl Chloride, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 6.5 ft (2.0 m)
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA 5-15P
Nominal Input Voltage 110 – 120 VAC
Power Cord Length 6.5 ft (2 m)
Power Switch Lighted On/Off
Output
USB Charge Port No
Performance
Air Flow (CFM) 580 CFM
Physical
Color Black
Installation Hardware Included
Material of Construction Metal
Number of Fans 6
Dimensions
Physical Dimensions – (WxHxD) (cm) 35.0 x 5.11 x 56.01 (cm)
Physical Dimensions – (WxHxD) (in) 13.78 x 2.01 x 22.05 (in)
Physical Dimensions – (WxHxD) (mm) 350 x 51 x 560 (mm)
Physical Weight (kg) 5.72
Physical Weight (lb) 12.6
Dimensions – Shipping
Shipping – Weight (kg) 10.89
Shipping – Weight (lb) 24.0
Shipping Dimensions – (WxHxD) (cm) 38.1 x 6.99 x 59.69 (cm)
Shipping Dimensions – (WxHxD) (in) 15.0 x 2.75 x 23.5 (in)
Shipping Dimensions – (WxHxD) (mm) 381.0 x 69.85 x 596.9 (mm)
Environmental
Audible noise at 1.5M from surface of unit 51 dBA
Certifications
Environmental RoHS Compliant
Safety CE
Warranty
Product Warranty 2 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionVoltageFans MSRP
 CRA11003 3U 19" fan panel, 3x 110/120Vac cooling fans; 290 CFM, 2 year warranty110 - 120 VAC3 $462.00
 CRA11001 Roof-mounted fan panel, 6x 110/120Vac fans, for 42" to 47" (1070mm-1200mm) deep enclosures, 580 CFM, 2 year warranty110 - 120 VAC6 $805.00