Security

CRA40001

DISCONTINUED
  • Type: Combination lock
  • Warranty: 5 years
Overview

Product Overview

The CRA40001 combination lock allows infrastructure managers to guard access to specific rack enclosures and their contents. The combination can be updated easily as access requirements change; the lock also has a master key override. Compatible with models CR42U11001 and CR24U11001. The CRA40001 is covered by a 5-year limited warranty.

Product Features
Typical Applications
What's In The Box

Combination door lock, Installation Hardware, User Manual

WARNING

Specifications
Expand All
Output
USB Charge Port No
Physical
Color Black
Installation Hardware Included
Material of Construction Metal
QTY per kit 2
Dimensions
Physical Dimensions – (WxHxD) (cm) 3.61 x 16.0 x 4.5 (cm)
Physical Dimensions – (WxHxD) (in) 1.42 x 6.3 x 1.77 (in)
Physical Dimensions – (WxHxD) (mm) 36 x 160 x 45 (mm)
Physical Weight (kg) 0.42
Physical Weight (lb) 0.93
Dimensions – Shipping
Shipping – Weight (kg) 6.35
Shipping – Weight (lb) 14.0
Shipping Dimensions – (WxHxD) (cm) 11.43 x 5.08 x 21.59 (cm)
Shipping Dimensions – (WxHxD) (in) 4.5 x 2.0 x 8.5 (in)
Shipping Dimensions – (WxHxD) (mm) 114.3 x 50.8 x 215.9 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP