Shelves

CRA50005

DISCONTINUED
  • Type: Heavy Duty Shelf
  • Material: Cold rolled steel
  • Height: 1U
  • Depth: 25.6″ to 32.7″
  • Capacity: 175 lbs
  • Warranty: 5 years
Overview

Product Overview

The CRA50005 is a heavy duty 1U shelf with an adjustable mounting depth from 25.6" to 32.7" that can support up to 175 lbs of equipment without rack mounts. Compatible with models CR42U11001 and CR24U11001. Required mounting hardware is included. The CRA50005 is covered by a 5-year limited warranty.

Product Features
Typical Applications
What's In The Box

Shelf, Mounting Hardware

WARNING

Specifications
Expand All
General
Load Capacity – Static 175 lb (79.4 kg)
Output
USB Charge Port No
Physical
Adjustable Mounting Depth (in) 25.6 – 32.7 in
Adjustable Mounting Depth (mm) 650 – 832 mm
Color Black
Installation Hardware Included
Material Cold Rolled Steel
Rack Height 1U
Dimensions
Physical Dimensions – (WxHxD) (cm) 48.49 x 4.29 x 65.0 (cm)
Physical Dimensions – (WxHxD) (in) 19.09 x 1.69 x 25.59 (in)
Physical Dimensions – (WxHxD) (mm) 485 x 43 x 650 (mm)
Physical Weight (kg) 5.49
Physical Weight (lb) 12.1
Dimensions – Shipping
Shipping – Weight (kg) 12.36
Shipping – Weight (lb) 27.25
Shipping Dimensions – (WxHxD) (cm) 52.71 x 6.35 x 66.68 (cm)
Shipping Dimensions – (WxHxD) (in) 20.75 x 2.5 x 26.25 (in)
Shipping Dimensions – (WxHxD) (mm) 527.05 x 63.5 x 666.75 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionRack HeightLoad Capacity MSRP
 CRA50002 1U40 lb $203.00
 CRA50001 2U60 lb $227.00