Product Overview
The CRA60001 M6 cage nut and screw hardware kit allows users to install rack mount equipment in standard EIA-310 square hole rack angles. Each kit includes (50) each M6 cage nuts, screws, and cup washers.
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
The CRA60001 M6 cage nut and screw hardware kit allows users to install rack mount equipment in standard EIA-310 square hole rack angles. Each kit includes (50) each M6 cage nuts, screws, and cup washers.
Output | |
---|---|
USB Charge Port | No |
Physical | |
Color | Black |
QTY per kit | 50 |
Dimensions | |
Physical Dimensions – (WxHxD) (cm) | 1.19 x 1.19 x 1.8 (cm) |
Physical Dimensions – (WxHxD) (in) | 0.47 x 0.47 x 0.71 (in) |
Physical Dimensions – (WxHxD) (mm) | 12 x 12 x 18 (mm) |
Physical Weight (kg) | 0.44 |
Physical Weight (lb) | 0.97 |
Dimensions – Shipping | |
Shipping – Weight (kg) | 5.78 |
Shipping – Weight (lb) | 12.75 |
Shipping Dimensions – (WxHxD) (cm) | 10.16 x 4.45 x 10.16 (cm) |
Shipping Dimensions – (WxHxD) (in) | 4.0 x 1.75 x 4.0 (in) |
Shipping Dimensions – (WxHxD) (mm) | 101.6 x 44.45 x 101.6 (mm) |
Certifications | |
Environmental | RoHS Compliant |
Warranty | |
Product Warranty | 5 Year Limited Warranty |
Our Technical Support team will be happy help you with technical questions during business hours.
Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area
Model | Description | MSRP |
---|---|---|
MBS100D5B | $3,600.00 | |
MBS175D5B | $6,000.00 | |
RMCARD400 | $489.00 | |
RMCARD205 | $399.00 | |
ENVIROSENSOR | Network Management | $149.77 |
4POSTRAIL | 4 Post Rail Kit | $69.95 |
RMCARD305 | $269.00 | |
RELAYIO500 | Provides 5-output and 1-input relay contact closures via DB9 port to report UPS status inforation and enable remote shutdown of the UPS. See compatibility chart for UPS model compatibility details. | $224.00 |
RWCCARD100 | Wireless Cloud Monitoring Card | $81.88 |
DOORSENSOR | Network Management | $48.11 |
CRA60001 | Rack Hardware Kit | $48.00 |
CRA60002 | Rack Hardware Kit | $99.00 |
1UBRKT | Stand Mounts | $16.25 |
RELAYIO600 | Network Management | $269.00 |
2POSTKIT | RackMount Kit | $95.00 |
6AWGHW3FT | Power Cable | $170.00 |
FAN24V450T | CyberPower Fan Assembly 24VDC service part with terminal | $34.00 |
RCCARD100 | Cloud Monitoring Card | $71.70 |
CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.
© 2024 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.