Hardware Racks

CRA60002

$268.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: (4) 2″ casters
  • Capacity: 550 lbs per caster
  • Warranty: 5 years
Overview

Product Overview

The CRA60002 rolling caster kit can be used to convert rack enclosures, wall mount enclosures, and 4 post open frame racks to rolling racks. The kit includes (4) 2" casters rated to support up to 550 lbs per caster, an installation guide, and mounting hardware. The CRA60002 kit is covered by a 5-year limited warranty. Note: Casters are intended for moving racks and equipment short distances only.

Product Features
Typical Applications
What's In The Box

2 in Heavy Duty Caster Kit, Installation Hardware, Quick Start Guide

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Output
USB Charge Port No
Performance
Load Capacity EA – Static 550 lb (249.4 kg)
Physical
Color Silver/Black
Installation Hardware Included
Material of Construction Metal
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.5 x 7.29 x 10.01 (cm)
Physical Dimensions – (WxHxD) (in) 2.56 x 2.87 x 3.94 (in)
Physical Dimensions – (WxHxD) (mm) 65 x 73 x 100 (mm)
Physical Weight (kg) 2.45
Physical Weight (lb) 5.4
Dimensions – Shipping
Shipping – Weight (kg) 7.82
Shipping – Weight (lb) 17.25
Shipping Dimensions – (WxHxD) (cm) 12.07 x 8.26 x 20.96 (cm)
Shipping Dimensions – (WxHxD) (in) 4.75 x 3.25 x 8.25 (in)
Shipping Dimensions – (WxHxD) (mm) 120.65 x 82.55 x 209.55 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 CRA60003 $324.00
 DOORSENSOR $130.00
 CRA60002 $268.00
 CRA60004 $233.00