Battery Backup

CST150UC2-E

$219.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1500 VA / 900 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Runtime (half/full): 12 minutes / 3 minutes
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlets: 10 (5 surge, 5 surge + battery backup)
  • Outlet types: 10 × NEMA 5-15R
  • Communication: USB
  • USB Charging: 1 x Type-A & 1 x Type-C
  • Data line protection: Network, Coaxial
  • Management software: PowerPanel® Personal
  • ENERGY STAR® certified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $500,000
Overview

Product Overview

A mini-tower UPS with line interactive topology, the CyberPower CST150UC2 provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking equipment, smart home devices, and home entertainment systems.

The CST150UC2 uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. Two USB ports (one Type-A and one Type-C) charge portable devices such as mobile phones and tablets, even during a utility power failure.

The CST150UC2 comes with a three-year warranty (including coverage of batteries) and a $500,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Voltage Regulation (AVR) Increases the AC power and maintains a safe voltage level without switching to battery mode and conserves battery life.
  • USB Charge Ports Rapidly charge and power USB devices whether the UPS is providing utility or battery backup power.
  • Multifunction Color Display Displays immediate, detailed information on the battery backup and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime.
  • Data Line Protection Prevents power surges that travel through coaxial and Ethernet lines from causing damage to electronics.
  • Line Interactive Topology Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Simulated Sine Wave Output Provides a manufactured waveform output to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • ENERGY STAR This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • GreenPower UPS™ Bypass Design A patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Ultra Quiet Design Minimizes noise during operation for a quieter environment.
  • PowerPanel® Personal Software Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available.
  • Three-Year Warranty CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
What's In The Box

UPS, USB A+B Type Cable, User’s Manual, Function Setup Guide

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy SavingGreenPower UPS™ Bypass Technology
Energy Star CertifiedYes
UPS TopologyLine Interactive
Battery
Battery Quantity2
Battery Size12 V / 9 Ah
Battery TypeSealed Lead-Acid Battery
Replacement Battery CartridgeRB1290X2
Replacement Battery Cartridge Quantity1
Runtime at Full Load3 min
Runtime at Half Load12 min
Typical Recharge Time8 Hours
User Replaceable BatteryYes
Input
Circuit Breaker15 A
Cord Length6 ft (1.8 m)
Input Frequency Range57 Hz - 63 Hz
Input Plug TypeNEMA 5-15P
Input Voltage Range88 VAC - 144 VAC
Nominal Input Voltage120 VAC
Plug StyleRight Angle - 45° Offset
Output
Automatic Voltage RegulationSingle Boost
On AC WaveFormSine Wave
On Battery Frequency60 Hz ± 1%
On Battery Voltage120 VAC ± 5%
On Battery WaveformSimulated Sine Wave
Outlet Type10 - NEMA 5-15R
Outlets - Battery & Surge Protected5
Outlets - Surge-Only Protected5
Outlets - Total10
Outlets - Widely Spaced2
Output Power Factor0.6
Overload ProtectionInternal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time7 ms; Max 11 ms at normal sensitivity
USB Charge PortYes
USB Charge Port Type1 Type A
1 Type C
USB Charge Port Watts30 Watts
VA1500 VA
Watts900 W
Surge Protection & Filtering
Coax Protection RG61 in
1 out
EMI/RFI FiltrationNo
Network Protection RJ451-in / 1-Out (10/100/1000)
Surge Suppression (Joules)1500 J
Management & Communications
Audible AlarmsBattery Mode
Low Battery
Overload
Fault
HID Compliant USB PortYes
LCDColor
LED IndicatorsPower On
Wiring Fault
Management CableUSB Cable
Software (Free Download)PowerPanel® Personal
Physical
ColorBlack
Form FactorMini-Tower
Material of ConstructionPlastic
Dimensions
Physical Dimensions - (WxHxD) (cm)9.91 x 24.89 x 34.8 (cm)
Physical Dimensions - (WxHxD) (in)3.9 x 9.8 x 13.7 (in)
Physical Dimensions - (WxHxD) (mm)99 x 249 x 348 (mm)
Physical Weight (kg)10.57
Physical Weight (lb)23.3
Dimensions - Shipping
Shipping - Weight (kg)11.79
Shipping - Weight (lb)26
Shipping Dimensions - (WxHxD) (cm)19.37 x 34.29 x 43.82 (cm)
Shipping Dimensions - (WxHxD) (in)7.625 x 13.5 x 17.25 (in)
Shipping Dimensions - (WxHxD) (mm)193.68 x 342.9 x 438.15 (mm)
Environmental
Operating Elevation0 - 10000 ft (0 - 3048 m)
Operating Relative Humidity0 - 95 % (non-condensing)
Operating Temperature32 - 104 °F (0 - 40 °C)
Storage Elevation0 - 50000 ft (0 - 15239 m)
Storage Relative Humidity0 - 95% (non-condensing)
Storage Temperature5 - 113 °F (-15 - 45 °C)
Certifications
EnvironmentalRoHS Compliant
SafetyUL1778
CSA C22.2 No. 107.3
FCC Class B
DOE
Warranty
CEG Amount$500000
Connected Equipment GuaranteeLifetime
Product Warranty3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsUSBForm FactorWaveformOutlets MSRP
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.