Product Overview
Superb performance and calibrated power takes your gaming to the next level. The CyberPower GX1325U Gaming System Battery Backup protects your equipment and your game from harmful power surges, interruptions, and outages. Built for performance gaming, the GX1325U battery backup inlcudes sine wave output. This comprehensive battery backup, designed with the gamer in mind, safeguards the latest PC, PlayStation®, and Xbox® gaming systems from damage caused by power disturbances.
The GX1325U protects your high-end gaming systems—as well as mid- to high-end computer systems, servers, and networking hardware—whether they use a conventional or Active Power Factor Correction (PFC) power supply. Adding this battery backup to your gaming setup keeps you playing even during a power outage.
Two USB ports (1 Amp shared) charge game controllers, gaming headsets, smartphoness, and other devices. The GX1325U comes with a three-year warranty (including coverage of batteries) and a $425,000 Connected Equipment Guarantee.
Product Features
- Battery Backup
Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown. - Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - Data Line Protection
Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics. - Line Interactive Topology
Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery. - Automatic Voltage Regulation (AVR)
Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations. - Sine Wave Output
Provides power protection to ENERGY STAR® 5.0 systems with Active PFC power supplies. - USB Charge Ports
Charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - Multifunction LCD Panel
Displays real-time information about the status of the battery backup and power conditions. - GreenPower UPS™ Bypass
Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup. - Ultra Quiet Design
Minimizes noise during operation for a quieter work environment. - PowerPanel® Personal Edition Software
Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Connect your computer to the HID-compliant USB port or serial port (if available) to use the power management features provided by PowerPanel® Personal Edition software. Free software download available. See the Resources tab. - Three-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Typical Applications
Compatible Products
What's In The Box
UPS System, User Manual, USB A+B type cable
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.