Essential

B1006T

DISCONTINUED
  • Surge suppression: 2850 J
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Outlets: 12 surge protected (8 standard + 4 widely spaced)
  • Power cord: 8 ft
  • Data line protection: Phone/Fax/Modem (RJ11)Cable/Satellite/Modem
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $300,000
Overview

Product Overview

The CyberPower B1006T is a Essential Surge Protector with 2850 joules of protection, 10 outlets (4 widely spaced to accomodate transformer-sized plugs), and RJ11 phone protection. This surge protector is ideal for protecting personal computers, phones/fax/modems, printers, stereos, and CD/DVD players.

The B1006T features MOV technology to guard the surge suppressor and connected electronics against line abnormalities and lightning surges, while EMI/RFI filters block unwanted line noise. Data line protection is provided via RJ-11 ports for telecommunication devices such as phones, faxes, modems, and DSL lines. The power cord (6 ft.) includes a right angle plug for convenient installation.

A Limited Lifetime Warranty ensures that this surge suppressor has passed our highest quality standards in design, assembly, material or workmanship and further protection is offered by a $300,000 Connected Equipment Guarantee.

Product Features
  • Transformer-Spaced Outlets
    Widely spaced outlets accommodate large transformer-based plugs without compromising the utility of other outlets.
  • Built-In Automatic Shutdown
    In the event of an overload that exceeds the model’s ability to suppress the signal, the surge protector’s 15A circuit breaker will automatically switch off to protect all connected electronics.
  • MOV (Metal Oxide Varistor)
    MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge suppressor itself.
  • Data Line Protection
    RJ11 ports (1 in /2 out) provide surge protection to insure telecommunications devices such as phones and DSL modems work flawlessly when power events occur.
  • EMI/RFI Filters
    Filters against electromagnetic interference and radio frequency interference ensuring clean power for connected equipment.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
  • ISO & Safety Certifications
    All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. CyberPower’s products are also UL Listed and CSA Certified.
  • Sturdy Case
    Constructed of impact-resistant material for maximum durability.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Rotating Power Cord No
Switch Non-Lighted On/Off – Reset
Output
Outlet Type 10 – NEMA 5-15R
Outlets – Total 10
Outlets – Widely Spaced 4
USB Charge Port No
Surge Protection & Filtering
Attenuation 43 dB
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 135000 A
Maximum Surge Current H-G 30000 A
Maximum Surge Current H-N 75000 A
Maximum Surge Current N-G 30000 A
Phone Protection RJ11 1-In / 2-Out
Response Time <1 Nanosecond
Surge Suppression (Joules) 2850 J
Physical
Color Black
Safety Covers Yes
Dimensions – Shipping
Shipping – Weight (kg) 0.79
Shipping – Weight (lb) 1.75
Shipping Dimensions – (WxHxD) (cm) 13.97 x 4.45 x 37.47 (cm)
Shipping Dimensions – (WxHxD) (in) 5.5 x 1.75 x 14.75 (in)
Shipping Dimensions – (WxHxD) (mm) 139.7 x 44.45 x 374.65 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition
cUL
Warranty
CEG Amount $300000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support
How do I correctly use the IN and OUT jacks for RJ11/45 phone/network ports?

To correctly use the IN and OUT jacks for the RJ11/45 phone/network ports:

  • Connect the cord from your wall to the IN jack. NOTE: For some surge suppressors, the IN jack might show the icon of a phone.
  • Connect your computer or peripheral to the OUT jack. NOTE: For some surge suppressors, the OUT jack might show the icon of a computer.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesColor MSRP