Multi-Packs

MP1008SE6

DISCONTINUED
  • Surge suppression: 245 J
  • Volts: 125 V
  • On/Off switch: Yes
  • Integrated circuit breaker: 15-Amp
  • Outlets: 6 surge-protected (standard)
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $10,000
  • Extension Cord
  • Outlets: 3
  • Warranty: 1 year
Overview

Product Overview

The Essential Surge Protector MP1008SE6 combo pack has a six-outlet strip surge protector and cord (3 ft.), plus a three-outlet extension cord (6 ft.). The MP1008SE6 provides 245 joules of protection to prevent spikes in energy caused by storms and electrical power surges from reaching your small electronics. The surge protector's features include an on/off switch with an integrated 15-Amp circuit breaker, keyhole mounting slots for easy mounting, and impact-resistant casing. The MP1008SE6 comes with a Limited Lifetime Warranty for the six-outlet surge protector, a one-year warranty for the extension cord, and a $10,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike, preventing damage.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

(1) Essential 6-Outlet Surge Protector, (1) 3-Outlet Extension Cord, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Replacement Battery Cartridge CyberPower
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Plug Style Straight
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port No
Surge Protection & Filtering
Coax Protection RG6 None
Surge Suppression (Joules) 245 J
Physical
Color White
Dimensions – Shipping
Shipping – Weight (kg) 2.36
Shipping – Weight (lb) 5.2
Shipping Dimensions – (WxHxD) (cm) 25.4 x 5.72 x 50.8 (cm)
Shipping Dimensions – (WxHxD) (in) 10 x 2.25 x 20 (in)
Shipping Dimensions – (WxHxD) (mm) 254.0 x 57.15 x 508.0 (mm)
Warranty
Product Warranty Limited Lifetime Warranty
1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP
 MP1044NN 6 - NEMA 5-15RNone2 ft (0.6 m) $19.99
 MP18HO007 2 - NEMA 5-15R2Walltap $32.95