Product Overview
The CyberPower 6050 Silver surge suppressor is an all-purpose electronic surge protector with one built-in RJ-11 port, 900 Joules of protection and metal oxide varistor (MOV) technology.
The RJ11 port protects telecommunication devices, such as phones, faxes, modems, and DSL lines. The MOV technology guards the surge protector and connected electronics against line abnormalities and lightning surges. This surge protector is ideal for personal computers, stereo electronics, phones/answering machines, and all other consumer electronics. The 6050 is also equipped with electro-magnetic and radio frequency interference (EMI/RFI) filters that block unwanted line noise from all connected electronics.
CyberPower fully stands behind its products with a lifetime product warranty and Connected Equipment Guarantee of $45,000.
Product Features
- Metal Oxide Varistor (MOV)
MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge suppressor itself. - Transformer Spaced Essential Surge Protector Outlet
The widely spaced outlet allow you to conveniently add transformer-based plugs without compromising the utility of other outlets. - EMI/RFI Shielding
Provides shielding against electromagnetic interference and radio frequency signals. Most commonly, this is used to prevent line noise that occurs over telephone lines and stereo electronics. - ISO and Safety Certifications
All CyberPower manufacturing facilities are ISO-9001 Quality Tested. Our products are also UL Listed and CSA Certified. - Keyhole Mounting Slots
Convenient mounting slots are located on the back on the surge protector. - Sturdy ABS Case
Constructed of impact-resistant composite material for maximum durability. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING