Maintenance Bypass PDU

MBP15A6

$385.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Maintenance Bypass PDU: Normal mode, Bypass mode
  • Amps: 15A (Derated to 12A)
  • Volts: 100 – 120 VAC
  • Input plugs: 2 NEMA 5-15P plugs (utility, UPS output)
  • Total outlets: 6 NEMA 5-15R
  • Power cords: 6-ft. utility cord, 3.3-ft. UPS cord
  • LED indicators: Normal (Green), Bypass (Red)
  • Size: 1U Rackmount
  • Dimensions (in.): 17.0W x 2.0H x 3.0D
  • UPS mounting hardware: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower MBP15A6, a 6-outlet (rear), 1U Maintenance Bypass Power Distribution Unit (MBP PDU), provides 100-120 VAC 15A output (derated to 12A) to 6 NEMA 5-15R receptacles. Designed for datacenters and other electrically demanding applications, the MBP15A6 allows the seamless transfer of an electrical load from UPS power to utility power for uninterrupted operation of the connected equipment when performing maintenance, replacing batteries, or installing a new UPS.

A 6-foot AC cord connects to utility power; a 3.3-foot AC cord connects to the output power of the UPS. The UPS draws input power from the MBP15A6 through a dedicated NEMA 5-15R separate from the outlets for connected devices. When the switch on the front of the MBP15A6 is turned from Normal to Bypass, or from Bypass to Normal, the power that the MBP supplies to connected devices moves from one input power source to another. The LED display indicates which power source is active.

Rugged, industrial-grade metal housing protects the MBP15A6. With a 1U form factor, this PDU can be mounted in a standard server rack. Its mounting hardware also enables it to be connected to a UPS for tower configurations. The MBP15A6 is UL and RoHS compliant. A three-year limited warranty covers the PDU for three years and connected equipment for as long as you own the product.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Maintenance Bypass
    Qualified personnel can use the bypass feature to disconnect the PDU from the UPS without disrupting power to connected equipment. This feature allows connected equipment to operate seamlessly during maintenance periods, battery replacement, or UPS installation.
  • Manual Bypass Switch
    When the Manual Bypass Switch is turned to Normal, connected equipment is supplied by UPS output. When the Manual Bypass Switch is turned to Bypass, connected equipment is supplied by utility power.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • 1U Form Factor & Mounting Hardware
    The 1U form factor is made to be mounted in a standard server rack. Mounting hardware allows the PDU to be connected to a UPS for tower configurations.
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
What's In The Box

PDU, 8 ft Utility Cord, 3.3 ft UPS cord, (2) Rackmount Brackets, (4) M4 X 8L Flat Head Screws, (4) M5 X 12L Pan Head Screws, User Manual, Registration Card

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 6 ft (1.8 m)
Derated Input Current 12 A
Input Plug Type 2 x NEMA 5-15P
Input Voltage Range 100 VAC – 125 VAC
Maximum Input Current 15A
Outlet for UPS Input Power NEMA 5-15R
Plug to UPS Output NEMA 5-15P
Output
Nominal Output Voltage 120 VAC
Outlet Type 6 – NEMA 5-15R
Outlets – Front 0
Outlets – Rear 6
Outlets – Total 6
Overload Protection None
USB Charge Port No
Physical
Color Black
Form Factors Supported Horizontal or Vertical Wallmount
Racks
Horizontal or Vertical Mount in a Variety of Other Surface Types
Material of Construction Metal
Rack Height 1U
UPS Cord Length 3.3 ft
Utility Cord Length 6 ft
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.18 x 5.08 x 7.62 (cm)
Physical Dimensions – (WxHxD) (in) 17 x 2 x 3 (in)
Physical Dimensions – (WxHxD) (mm) 432 x 51 x 76 (mm)
Physical Weight (kg) 1.59
Physical Weight (lb) 3.5
Dimensions – Shipping
Shipping – Weight (kg) 9.3
Shipping – Weight (lb) 4.6
Shipping Dimensions – (WxHxD) (cm) 24.77 x 6.99 x 50.17 (cm)
Shipping Dimensions – (WxHxD) (in) 9.75 x 2.75 x 19.75 (in)
Shipping Dimensions – (WxHxD) (mm) 247.65 x 69.85 x 501.65 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL60950_1
cUL
Warranty
Extended Warranty Option WEXT5YR-ACC1A
Product Warranty 3 Year Limited Warranty
Support
Do any of the CyberPower PDUs have an on/off switch?

No. None of the PDUs will have on/off switches on them. All CyberPower PDUs are always on by design.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentPlug TypeOutlets MSRP
 MBP63A2 208 VAC3.3 ft (1.0 m)2U63AHardwire1 - NEMA L6-20R,1 - NEMA L6-30R,1 - Hardwire Terminal Block $1,160.50
 MBP20A6 120 VAC6 ft (1.8 m)1U20A2 x NEMA 5-20P6 - NEMA 5-20R $418.00
 MBP15A6 120 VAC6 ft (1.8 m)1U15A2 x NEMA 5-15P6 - NEMA 5-15R $385.00
 MBP30A5 120 VAC6 ft (1.8 m)1U30A2 x NEMA L5-30P5 - NEMA 5-20R $715.00
Videos

Video

All Product Video

PDU Product Line

Play icon