Product Overview
The CyberPower 1085 Surge Protector safeguards computers and Audio/Video equipment. It provides full dataline protection. This surge suppressor offers 3600 joules of protection and features 10 outlets with metal oxide varistor (MOV) protection.
The RJ11 ports protect phone/fax/modem/DSL equipment, and the RJ45 ports protect network connected equipment, such as computers, hubs, and routers. Two (2) gold-plated RG-6 coax ports guard cable modems, cable TV lines, and DSS equipment. Four (4) widely spaced outlets allow for the connection of bulky DC transformers that are found on many popular electronic devices. Electro-magnetic (EMI/RFI) filtering blocks electro-magnetic and radio interferences from entering your equipment. MOV technology ensures the protection of all connected electronics and the surge suppressor itself.
The 1085 comes with a lifetime product warranty and a Connected Equipment Guarantee of $500,000.
Product Features
- Metal Oxide Varistor (MOV)
MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge suppressor itself. - Built-In Automatic Shutdown
In the event that the surge/spike exceeds the model’s ability to suppress the signal, the CyberPower 1085 surge suppressor will safely shut itself down to protect all connected electronics. - Transformer-Spaced Outlets
Widely-spaced outlets allow you to conveniently add transformer-based plugs without compromising the utility of other outlets. - EMI/RFI Shielding
Provides shielding against electromagnetic interference and radio frequency signals. Most commonly, this is used to prevent line noise (“humming”) that occurs over telephone lines and stereo electronics. - ISO and Safety Certifications
All CyberPower manufacturing facilities are ISO-9001 Quality Tested. Our products are also UL Listed and CSA Certified. - Child-Safe Outlets
Outlets on the surge suppressor that are not used can be closed so accidental electrical charging of objects cannot occur. - Keyhole Mounting Slots
Convenient mounting slots are located on the back on the surge suppressor. - Sturdy ABS Case
Constructed of impact-resistant composite material for maximum durability. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING