890

DISCONTINUED
  • Surge suppression: 2800 J
  • Volts: 120 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Outlet type: 8 NEMA 5-15R
  • Outlets: 8 surge-protected (4 standard + 4 widely spaced)
  • Data line protection: Telephone, Coaxial
  • Cable/Satellite protection: Yes
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $200,000
Overview

Product Overview

The CyberPower 890 Surge Protector safeguards computers and Audio/Video equipment. It provides full dataline protection, 2800 joules, and 8 outlets (4 widely spaced). The RJ11 ports protect phone/fax/modem/DSL equipment, and the RJ45 ports protect network connected equipment, such as computers, hubs, and routers. Two (2) gold-plated RG6 coax ports guard cable modems, cable TV lines, and DSS equipment. Four (4) transformer-friendly outlets allow for the connection of bulky DC transformers that are found on many popular electronic devices.

Electro-magnetic and radio frequency interference (EMI/RFI) filtering blocks EMI/RFI from entering your equipment. Metal oxide varistor (MOV) technology ensures the protection of all connected electronics and the surge suppressor itself. The 890 comes with a lifetime product warranty and a Connected Equipment Guarantee of $200,000.

Product Features
  • Metal Oxide Varistor (MOV)
    MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge suppressor itself.
  • Built-In Automatic Shutdown
    In the event that the surge/spike exceeds the suppression capabilities of the model, the CyberPower 890 surge suppressor will safely shut itself down to protect all connected electronics.
  • Transformer-Spaced Outlets
    Widely spaced outlets allow you to conveniently add transformer-based plugs without compromising the utility of other outlets.
  • EMI/RFI Shielding
    Provides shielding against electromagnetic interference and radio frequency signals. Most commonly, this is used to prevent line noise that occurs over telephone lines and stereo electronics.
  • ISO and Safety Certifications
    All CyberPower manufacturing facilities are ISO-9001 Quality Tested. Our products are also UL Listed and CSA Certified.
  • Child-Safe Outlets
    Outlets on the surge suppressor that are not used can slide close, so accidental electrical charging of objects cannot occur.
  • Keyhole Mounting Slots
    Convenient mounting slots are located on the back on the surge suppressor.
  • Sturdy ABS Case
    Constructed of impact-resistant composite material for maximum durability.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Outlet Type 8 – NEMA 5-15R
Outlets – Total 8
Outlets – Widely Spaced 4
USB Charge Port No
Surge Protection & Filtering
Attenuation 58 dB
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 150000 A
Maximum Surge Current H-G 45000 A
Maximum Surge Current H-N 60000 A
Maximum Surge Current N-G 45000 A
Maximum Surge Voltage 6000 V
Network Protection RJ45 1 in / 1 out
Phone Protection RJ11 1-In / 2-Out
Response Time <1 Nanosecond
Surge Suppression (Joules) 2800 J
Physical
Keyhole Mounting Slots Yes
Certifications
Environmental RoHS Compliant
Safety UL1449
UL497A
Warranty
CEG Amount $200000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
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
 Model MSRP