USB 2.0 Cables

CPUSB3RTKIT

DISCONTINUED
  • Color: Black
  • Length: Up to 3.2 ft. (retractable)
  • Type: USB 2.0
  • Adapters: 4
  • Compatible with:
    • USB 2.0/1.1
    • Mac and Windows Operating Systems
    • USB port required
  • Travel bag: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower CPUSB3RTKIT USB 2.0 Kit contains four USB adapters to connect USB devices to a PC or Mac computer. It can be used with printers, external hard drives, digital cameras and camcorders, smartphones, USB hubs, card readers, and similar electronics. Convenient to use and easy to carry, the CPUSB3RTKIT includes a retractable cable (3.2 ft.), 4 USB adapters (USB B, Micro 8-Pin, 5-Pin Mini-B, Micro 5-Pin), and a lightweight travel bag. It comes with a three-year limited warranty.

Product Features
  • Retractable Cable
    Allows you to select the cable length you need.
  • USB Adapters
    The USB B, Micro 8-Pin, 5-Pin Mini-B, and Micro 5-Pin adapters provide connectivity for most USB devices.
  • Travel Bag
    Fits easily into a laptop travel case.
  • Three-Year Limited Warranty
    Covers product defects in materials and workmanship under normal use and conditions within three years of the purchase date.
WARNING

Specifications
Expand All
Cable Specifications
Adapters USB B
USB Micro 8-Pin
USB Mini-B 5-Pin
USB Micro 5-Pin
Cable Length 3.2 ft
Cable Type USB 2.0
Travel Bag Yes
Output
USB Charge Port No
Physical
Color Black
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 16.51 x 3.18 x 22.86 (cm)
Shipping Dimensions – (WxHxD) (in) 6.5 x 1.25 x 9.0 (in)
Shipping Dimensions – (WxHxD) (mm) 165.1 x 31.75 x 228.6 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 3 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model TypeConnectorCord LengthColorTransfer Rate MSRP
 CPU3RTAKT USB 2.02.5 ftBlack $17.95
 500-25-SPU Cat6Booted, Snagless25 ftPurple500 Mhz $29.95
 500-07-SPU Cat6Booted, Snagless7 ftPurple500 Mhz $12.95
 350-07-SSL Cat5eMolded, Snagless7 ftSilver350 Mhz $11.95
 350-14-SSL Cat5eMolded, Snagless14 ftSilver350 Mhz $19.95
 350-25-SSL Cat5eMolded, Snagless25 ftSilver350 Mhz $24.95
 500-14-SPU Cat6Booted, Snagless14 ftPurple500 Mhz $21.95