Cat5e Cables

350-250-GR

DISCONTINUED
  • Contacts: Gray
  • Contacts: Gold plated
  • Length: 250 feet (76.2 meters)
  • Included in kit: Cabling, RJ45 Crimp Tool, RJ45 Connectors
  • Compatible with: 10/100/1000 Ethernet networks
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower Cat5e Networking Kit 350-250-GR includes everything you need to economically wire a custom Cat5e network. Included is a RJ45 cutter/crimper tool, 250' of Cat5e networking cable, and RJ45 connectors. This product is backed by a Limited Lifetime Warranty.

Product Features
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Cable Specifications
Cable Length 250 ft
Cable Type Cat5e
Contacts Gold Plated
Output
USB Charge Port No
Physical
Color Gray
Dimensions – Shipping
Shipping – Weight (kg) 3.81
Shipping – Weight (lb) 8.4
Warranty
Product Warranty Limited Lifetime Warranty
Support
What about Category 5 vs. Category 5e?

Category 5 has been superseded by the Category 5e (enhanced) specification. The Category 5e specification improves upon the Category 5 specification by tightening some crosstalk specifications and introducing new crosstalk specifications that were not present in the original category 5 specification. The bandwidth of category 5 and 5e is the same: 100 MHz.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model TypeConnectorCord LengthColorTransfer Rate MSRP