Product Overview
The CyberPower CP-FW66-6SV Firewire® cable (6 feet/1.8 meters, 6-pin to 6-pin, 400 Mbps) connects Firewire® digital, video, and audio devices; external drives; or other other self-powered devices. Its 24k gold-plated copper contacts provide excellent conductivity for accurate high-speed (up to 400 Mbps) transmission of multimedia data.
The CP-FW66-6SV cable offers plug-and-play technology and exceeds the latest IEEE 1394 standards for reducing electromagnetic/radio frequency interference (EMI/RFI). Molded construction relieves internal stress at the termination point and provides flex relief at the cable exit. The CP-FW66-6SV comes with a Limited Lifetime Warranty.
The CP-FW66-6SV cable offers plug-and-play technology and exceeds the latest IEEE 1394 standards for reducing electromagnetic/radio frequency interference (EMI/RFI). Molded construction relieves internal stress at the termination point and provides flex relief at the cable exit. The CP-FW66-6SV comes with a Limited Lifetime Warranty.
Product Features
- High Speed Data Transmission
Ensures accurate, high-speed data transmission with the 400 Mbps data transfer rate and RJ45 male-to-male connectors. - Snagless Molded Boot Covers
Protect the plug from damage during installation. - Molded Strain-Relief Construction
Relieve internal stress at the termination point and flex relief at the cable exit. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING