USB 2.0 Cables

CP-USB-AMB-6BK

DISCONTINUED
  • Color: Black
  • Length: 6 feet (1.8 meters)
  • Type: USB 2.0 (A to 5-pin Mini-B)
  • Connectors: Molded
  • Contacts: Gold plated
  • Transfer rate: 480 Mbps
  • Compatible with: PC and Mac computers
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower USB 2.0 Cable CP-USB-AMB-6BK provides up to 480 Mbps transfer rate and connects a printer, scanner, external hard drive, or other USB device to a PC or Mac computer. This black cable measures 6 feet (1.8 meters) and has type A to type Mini-B (5-pin ) connectors. Compatible with USB 2.0 and USB 1.1, the CP-USB-AMB-6BK supports as many as 127 devices in a daisy-chain configuration while minimizing crosstalk. The 24K gold-plated copper contacts provide excellent conductivity for accurate high-speed transmissions.

The CP-USB-AMB-6BK is hot-pluggable and complies with fully rated cable specifications reducing electromagnetic/radio frequency interference (EMI/RFI). Molded construction relieves internal stress at the termination point and provides flex relief at the cable exit. The CP-USB-AMB-6BK comes with a Limited Lifetime Warranty.

The CP-USB-AMB-6BK is hot-pluggable and complies with fully rated cable specifications reducing electromagnetic/radio frequency interference (EMI/RFI). Molded construction relieves internal stress at the termination point and provides flex relief at the cable exit. The CP-USB-AMB-6BK comes with a Limited Lifetime Warranty.

Product Features
  • High Speed Data Transmission
    Ensures accurate, high-speed data transmission (up to 480 Mbps).
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Cable Specifications
Cable Length 6 ft
Cable Type USB 2.0
Contacts Gold Plated
End A – Connector Molded
End A – Type USB A 4-Pin
End B – Connector Molded
End B – Type USB Mini-B 5-Pin
Packaging Plastic Bag
Output
USB Charge Port No
Physical
Color Black
Dimensions – Shipping
Shipping – Weight (kg) 0.06
Shipping – Weight (lb) 0.14
Shipping Dimensions – (WxHxD) (cm) 17.78 x 0.64 x 22.86 (cm)
Shipping Dimensions – (WxHxD) (in) 7 x 0.25 x 9 (in)
Shipping Dimensions – (WxHxD) (mm) 177.8 x 6.35 x 228.6 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty Limited Lifetime Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model TypeConnectorCord LengthColorTransfer Rate MSRP
 CPU3RTAKT USB 2.02.5 ftBlack $17.95
 500-25-SPU Cat6Booted, Snagless25 ftPurple500 Mhz $29.95
 500-07-SPU Cat6Booted, Snagless7 ftPurple500 Mhz $12.95
 350-07-SSL Cat5eMolded, Snagless7 ftSilver350 Mhz $11.95
 350-14-SSL Cat5eMolded, Snagless14 ftSilver350 Mhz $19.95
 350-25-SSL Cat5eMolded, Snagless25 ftSilver350 Mhz $24.95
 500-14-SPU Cat6Booted, Snagless14 ftPurple500 Mhz $21.95