Product Overview
The Power Inverter CPS175SU from CyberPower converts your vehicle's DC outlet to AC wall power to rapidly charge and operate up to three devices, such as a portable DVD player, laptop computer, digital camera, small power tool, or any mobile accessory that uses up to 175 watts of power. The CPS1752U features two AC outlets and a 1-Amp USB power port. It provides surge protection and automatic shutdown to safeguard connected devices. A two-year limited warranty comes with the CPS175SU.
Product Features
- Sensitive Electronics Safety Features
Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions. - Surge Protection
Safeguards electronics against power fluctuations from vehicle startup and shutdown. - Automatic Shutdown
Prevents your battery from draining. - USB Charge Port
Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - AC Power Outlets
Allows the user to plug in a laptop computer, portable DVD player, or other small accessories. - LED Indicator
Provides information about the power status. - Two-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
WARNING