Product Overview
The Power Inverter CPS200AI from CyberPower converts your vehicle's DC outlet to AC wall power to rapidly charge and operate a portable DVD player, laptop computer, digital camera, small power tool, or any mobile device that uses up to 200 watts of power. The CPS200AI features one AC outlet, a 1-Amp USB power port, a Ground Fault Circuit Interrupter, and status LED indicators. It provides surge protection and automatic shutdown to safeguard connected devices. A two-year limited warranty comes with the CPS200AI.
Product Features
- Sensitive Electronics Safety Features
Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions. - Surge Protection
Safeguards electronics against power fluctuations from vehicle startup and shutdown. - Ground Fault Circuit Interrupter
Prevents shocks to an imbalance flow of energy from the Hot to Neutral contacts. - Automatic Shutdown
Prevents your battery from draining. - USB Charge Port
Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - AC Power Outlet
Allows the user to plug in a laptop computer, portable DVD player, or other small accessories. - DC Power Plug
Plugs into the lighter adapter of cars, SUVs, boats, and other vehicles to provide power while you’re traveling. - LED Indicators
Provide information about the power status. - Two-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
WARNING