Power Inverters

CPS400AI

DISCONTINUED
  • Power source: DC, USB
  • DC input: 10.5 – 15.5 VDC
  • AC outlets: 2
  • USB charge port: 1
  • AC output: 120 VAC
  • USB output: 5V, 1 Amp
  • Plug type: 12 VDC power port + battery clamp
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Ground Fault Circuit Interrupter: Yes
  • Warranty: 2 year
Overview

Product Overview

The Power Inverter CPS400AI from CyberPower converts your vehicle's DC outlet to AC wall power to rapidly charge and operate a portable DVD player, laptop computer, digital camera, small power tool, or any mobile device that uses up to 400 watts of power. The CPS400AI features two AC outlets, a 1-Amp USB power port, a Ground Fault Circuit Interrupter, and status LED indicators. It provides surge protection and automatic shutdown to safeguard connected devices. A two-year limited warranty comes with the CPS400AI.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Ground Fault Circuit Interrupter (GFCI)
    Prevents shocks to an imbalance flow of energy from the Hot to Neutral contacts.
  • Automatic Shutdown
    Prevents your battery from draining.
  • USB Charge Port (1 Amp)
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • AC Power Outlets
    Allows the user to plug in a laptop computer, portable DVD player, or other small accessories.
  • DC Power Plug
    Plugs into the lighter adapter of cars, SUVs, boats, and other vehicles to provide power while you’re traveling.
  • LED Indicators
    Provide information about the power status.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Input Plug Type 12VDC Auto Power Port & Battery Clamp
Output
Efficiency > 85%
On Battery Frequency 60 Hz
On Battery Voltage 120 VAC ± 10%
Outlet Type 2 – NEMA 5-15R
Outlets – Total 2
Output Voltage 120 VAC
Output Watts – Continuous 400 W
USB Charge Port Yes
USB Charge Port Amperage 1 Amps
USB Charge Port Quantity 1
USB Charge Port Standard Type A
USB Charge Port Type 1 Type A
USB Charge Port Voltage 5 VDC
Watts – Peak 400 W
Watts – Surge 800 W
Physical
Color Black
Dimensions
Physical Dimensions – (WxHxD) (cm) 15.88 x 12.07 x 5.08 (cm)
Physical Dimensions – (WxHxD) (in) 6.25 x 4.75 x 2 (in)
Physical Dimensions – (WxHxD) (mm) 159 x 121 x 51 (mm)
Dimensions – Shipping
Shipping – Weight (kg) 0.32
Shipping – Weight (lb) 0.7
Shipping Dimensions – (WxHxD) (cm) 21.59 x 6.05 x 25.73 (cm)
Shipping Dimensions – (WxHxD) (in) 8.5 x 2.38 x 10.13 (in)
Shipping Dimensions – (WxHxD) (mm) 215.9 x 60.45 x 257.3 (mm)
Warranty
Product Warranty 2 Year Limited Warranty
Support
Why is my AI series power inverter not working?

Problem 1

No AC output – Yellow & Green LED lit

  • DC input is below 10.8 Vdc
    • Recharge or replace your vehicle’s battery

Problem 2

No AC output – Red & Green LED lit

  • Short circuit
    • Disconnect power inverter from the load
  • Overload
    • Reduce the load on the power inverter
  • Power Inverter hot
    • Disconnect the load and operate the power inverter for a few minutes

Problem 3

No AC output – Green LED not lit

  • Bad connection or wiring
    • Tighten all the DC connections

Problem 4

Buzzer Alarm

  • Low battery or high battery voltage
    • Recharge the battery or check your vehicle’s battery voltage

Problem 5

Motorized power tool will not operate

  • Excessive startup load. If the startup load exceeds the inverter peak load capability it will not work.
    • Disconnect the load until the power inverter operates normally and connect the load again

 width=

The AI series includes the CPS200AI, CPS400AI, and the CPS750AI

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP
 CPS160PPB2U 100 W222.4 Amps (Shared)None $54.99
 M175XUC 150 W222.4 Amps (Shared)None $39.95
 M140BUC 120 W122.4 Amps (Shared)None $29.99
 CPS175SURC1 140 W212.1 Amps None $64.99
 CPS100PBU 75 W1NoneNoneNone $19.99
 CPS160SU-DC 120 W212.1 Amps 1 $49.99