Power Inverters

CPS140CHI

DISCONTINUED
  • Voltage: 10.8 VDC – 15.8 VDC
  • Current: 12A maximum
  • Outlet type: 12 VDC Auto (cigarette lighter); NEMA 5-15R
  • Plug type: 12 VDC Auto Power Port/EmPower
  • Watts (peak): 140
  • On battery voltage: 12 VDC / 120 VAC
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • 2-in-1 connector: Yes
  • Warranty: 2 year
Overview

Product Overview

The Power Inverter CPS140CHI from CyberPower converts 12V DC automobile power to standard 120V AC power, up to 150 watts. The CPS140CHI plugs into a 12v DC outlet, such as your vehicle's cigarette lighter outlet. This power inverter also has surge protection to guard against power fluctuations from vehicle startup and shutdown. The CPS140CHI is ergonomically designed to fit in any standard sized cupholder (for convenient placement). It also lays flat for dashboard or seat mounting.

The 36” tangle-free, retractable cord is equipped with a 2-in-1 auto/airline connector for powering electronics in automobile or other vehicle, airplane, or boat. It not only has a standard 3-prong home outlet, but comes with a pass-through 12V DC cigarette lighter port so you can use the 120V AC home power and 12V DC cigarette power at the same time. The CPS140CHI is the perfect device to power all your mobile/consumer electronics, small appliances, emergency equipment, and portable tools. It comes with a two-year limited warranty.

The 36” tangle-free, retractable cord is equipped with a 2-in-1 auto/airline connector for powering electronics in automobile or other vehicle, airplane, or boat. It not only has a standard 3-prong home outlet, but comes with a pass-through 12V DC cigarette lighter port so you can use the 120V AC home power and 12V DC cigarette power at the same time. The CPS140CHI is the perfect device to power all your mobile/consumer electronics, small appliances, emergency equipment, and portable tools. It comes with a two-year limited warranty.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • 2-in-1 Connector
    Enables the inverter to easily switch between airport and automobile adapters.
  • Built-in Splitter
    Allows you to simultaneously run electronics through your 12V DC cigarette lighter plug and 120V AC home power.
  • Versatile Mounting
    Designed for vertical mounting in a standard cupholder, this product can also lay flat for mounting on a dashboard, seat, or floor.
  • Power/Surge LED
    Iindicates the inverter’s status.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
What's In The Box

Power Inverter, User Manual

WARNING

Specifications
Expand All
Input
Current 12 A
Input Plug Type 12VDC Auto Power Port
Output
On Battery Frequency 60 Hz
On Battery Voltage 12 VDC / 120 VAC
Outlet Type 1 – 12 VDC Auto
1 – NEMA 5-15R
Outlets – Total 2
Output Voltage 120 VAC
USB Charge Port No
Watts – Peak 140 W
Dimensions – Shipping
Shipping – Weight (kg) 0.68
Shipping – Weight (lb) 1.5
Warranty
Product Warranty 2 Year Limited Warranty
Downloads

CPS140CHI DS

383.3KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP