Power Inverters

CPS150BI

DISCONTINUED
  • Voltage: 10.8 VDC – 15.8 VDC
  • Current: 12A maximum
  • Outlet type: 12 VDC Auto (cigarette lighter); NEMA 5-15R
  • Plug type: NEMA 5-15P
  • Watts (peak): 150
  • On battery voltage: 120 VAC
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Swiveling head: Yes
  • Warranty: 2 year
Overview

Product Overview

The CyberPower CPS150BI Inverter converts 12v DC automobile power to standard 120v AC power, up to 150 watts. Plug the inverter into a 12v DC outlet (cigarette lighter outlet), and you're ready to go. The convenient 180° swiveling head is designed to fit in all universal cigarette lighter plugs. Equipped with a 3-prong outlet, the CPS150BI has automatic shutdown to protect your vehicle's battery. Surge protection guards against power fluctuations from vehicle startup and shutdown. The compact size ensures that this inververter fits in hard-to-reach places.

The CPS150BI is the perfect device to power all your mobile/consumer electronics, small appliances, emergency equipment, and portable tools. It comes with a two-year limited warranty.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • AC Power Outlet
    Allows the user to plug in a laptop computer, portable DVD player, or other small accessories.
  • Pivoting DC Plug
    Plugs into the vehicle’s DC power port (lighter adapter) with a 180° swiveling head to provide power while you’re traveling.
  • LED Indicators
    Provide information about the power/surge status.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
WARNING

Specifications
Expand All
Input
Current 12 A
Input Plug Type NEMA 5-15P
Output
On Battery Frequency 60 Hz
On Battery Voltage 120 VAC
Outlet Type 1 – NEMA 5-15R
Outlets – Total 1
Output Voltage 120 VAC
Output Watts – Continuous 140 W
USB Charge Port No
Watts – Peak 150 W
Watts – Surge 200 W
Dimensions – Shipping
Shipping – Weight (kg) 0.29
Shipping – Weight (lb) 0.65
Shipping Dimensions – (WxHxD) (cm) 15.24 x 5.08 x 26.67 (cm)
Shipping Dimensions – (WxHxD) (in) 6 x 2 x 10.5 (in)
Shipping Dimensions – (WxHxD) (mm) 152.4 x 50.8 x 266.7 (mm)
Warranty
Product Warranty 2 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP