Power Inverters

CPS150CHU

DISCONTINUED
  • Power source: DC, USB
  • DC input: 10.5 VDC – 15.5 VDC
  • AC outlets: 1
  • USB charge port: 1
  • AC output: 120 VAC (150 watts maximum)
  • USB output: 5V, 1 Amp
  • On battery voltage: 120Vac
  • On battery frequency: 60Hz
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The Power Inverter 1-Amp CPS150CHU from CyberPower converts a 12V DC outlet to AC power to rapidly charge and operate a portable DVD player, laptop computer, digital camera, small power tool, or any mobile device that uses up to 150 watts of power. The CPS150CHU features a pass-through 12V DC port, an AC outlet, and a 1-Amp USB power port. It provides surge protection and automatic shutdown to safeguard connected devices. A two-year limited warranty comes with the CPS150CHU.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • AC Power Outlet
    Allows the user to plug in a laptop computer, portable DVD player, or other small accessories.
  • Pass-Through Functionality
    Lets you use 120V AC home power and the 12V DC port at the same time.
  • Tangle-free Cord
    Provides a no-fuss, manageable extension.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
WARNING

Specifications
Expand All
Input
Current 12 A
Input Plug Type 12VDC Auto Power Port
Output
On Battery Frequency 60 Hz
On Battery Voltage 120 VAC
On Battery Waveform Simulated Sine Wave
Outlet Type 1 – 12 VDC Auto
1 – NEMA 5-15R
Outlets – Total 2
Output Voltage 120 VAC
Output Watts – Continuous 120 W
USB Charge Port Yes
USB Charge Port Amperage 1 Amps
USB Charge Port Quantity 1
USB Charge Port Standard Type A
USB Charge Port Type 1 Type A
USB Charge Port Voltage 5 VDC
Watts – Peak 150 W
Dimensions – Shipping
Shipping – Weight (kg) 0.49
Shipping – Weight (lb) 1.08
Shipping Dimensions – (WxHxD) (cm) 19.05 x 8.89 x 25.4 (cm)
Shipping Dimensions – (WxHxD) (in) 7.5 x 3.5 x 10 (in)
Shipping Dimensions – (WxHxD) (mm) 190.5 x 88.9 x 254.0 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 2 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP