Power Inverters

CPS150SI

DISCONTINUED
  • Input voltage: 10.8 – 15.8 VDC
  • Current: 15A maximum
  • USB charge port: 1
  • Plug type: 12 VDC Auto Power Port/EmPower
  • Watts (continuous): 120
  • On battery voltage: 12 VDC / 120 VAC
  • On batter frequency: 60Hz
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The CyberPower CPS150SI Power Inverter converts 12v DC automobile power to standard 120v AC home power, up to 150 watts. Plug the inverter into a 12v DC outlet (cigarette lighter outlet), and you're ready to go. Equipped with one 120v outlet, the CPS150SI also has a convenient 1-Amp USB port for charging smartphones, MP3 players, and digital cameras. Surge protection guards against power fluctuations from vehicle startup and shutdown. The model's universal 2-in-1 auto/airline connector can power your electronics on the road, in the air, or on your boat.

The ergonomic CPS150SI is the perfect device to power all your mobile/consumer electronics, small appliances, emergency equipment, and portable tools. It comes with a two-year limited warranty.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • 2-in-1 Connector
    Allows the inverter to work with airport and automobile adapters.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.

 

WARNING

Specifications
Expand All
Input
Current 15 A
Input Plug Type 12VDC Auto Power Port
Output
On Battery Frequency 60 Hz
On Battery Voltage 12 VDC / 120 VAC
On Battery Waveform Simulated Sine Wave
Outlet Type 1 – 2 Conductor
Outlets – Total 1
Output Voltage 120 VAC
Output Watts – Continuous 120 W
USB Charge Port Yes
USB Charge Port Amperage 1 Amps
USB Charge Port Quantity 1
USB Charge Port Standard Type A
USB Charge Port Type 1 Type A
USB Charge Port Voltage 5 VDC
Watts – Peak 150 W
Watts – Surge 200 W
Dimensions – Shipping
Shipping – Weight (kg) 0.55
Shipping – Weight (lb) 1.21
Warranty
Product Warranty 2 Year Limited Warranty
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
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP