Power Inverters

CPS90UPA

DISCONTINUED
  • Input voltage: 10.8 – 15.5 VDC
  • Current: 10A maximum
  • Plug type: 12 VDC Auto Power Port/EmPower
  • Outlet type: 12 VDC Auto (Cigarette), NEMA 5-15R
  • AC outlets: 1
  • AC output: 120 VAC (90 watts maximum)
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The ACMobile 90UPA Inverter from CyberPowr converts 12V DC automobile power to standard 120V AC home power, up to 90 watts. Plug the inverter into a 12v DC outlet (cigarette lighter outlet), and you’re ready to go. It’s the perfect solution for powering electronics anywhere a 12V power source is available. Equipped with a standard 3-prong home outlet, the 90UPA also comes with a pass-through 12V DC cigarette lighter port. You can use the 120V AC home power and 12V DC cigarette power at the same time. Surge protection guards against power fluctuations from vehicle startup and shutdown.

Designed to fit in any standard sized cupholder (for convenient placement), this ergonomic model also lays flat for dashboard or seat mounting. The 36” tangle-free cord is equipped with a 2-in-1 auto/airline connector, so you can power your electronics on the road, in the air, or on your boat. It’s the perfect device to power all your mobile/consumer electronics, small appliances, emergency equipment, and portable tools. The 90UPA comes with a two-year limited warranty.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • 2-in-1 Connector
    Allows the inverter to work with airport and automobile adapters.
  • Built-in Splitter
    Allows you to simultaneously run electronics through your 12V DC cigarette lighter plug and 120V AC home power.
  • Power/Surge LED
    Indicates the inverter’s status.
  • Convenient Mounting
    Enables the mode to be placed vertically in a standard cupholder or set flat on a dashboard, seat, or floor.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.

 

WARNING

Specifications
Expand All
Input
Current 10 A
Input Plug Type 12VDC Auto Power Port
Output
On Battery Frequency 60 Hz
On Battery Voltage 12 VDC / 120 VAC
Outlet Type 1 – 12 VDC Auto
1 – NEMA 5-15R
Outlets – Total 2
Output Voltage 120 VAC
USB Charge Port No
Watts 90 W
Dimensions – Shipping
Shipping – Weight (kg) 0.64
Shipping – Weight (lb) 1.4
Warranty
Product Warranty 2 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP