Product Overview
The CyberPower CPBC5200AC Mobile Battery Pack, with folding AC plug, charges and powers two mobile USB devices at the same time, including tablets, smartphones, MP3 players, and handheld gaming systems. The rechargeable compact lithium-ion battery provides up to 710 hours of runtime and offers convenient portability. Dual USB ports (2.1 Amp shared) work with any USB cable to charge and power electronic equipment up to 2.1A USB. The built-in folding AC plug fits into standard wall outlets to recharge the pack. (The typical recharge time is six hours.) The CPBC5200AC comes with a user guide and a one-year limited warranty.
Product Features
- USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - Folding AC Power Plug
Fits into a standard wall outlet to recharge the battery pack. - Power Switch
Activities and deactivates various functions of the battery pack. The Power Switch is a button located in the front of the battery pack. - LED Indicators
Provide information about power status (on/off), overload, battery capacity, and battery failure. - One-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
WARNING