Universal Power Adapters

CPUAC600

DISCONTINUED
  • Charge type: AC
  • Output: 600mA (3-12 volts)
  • AC output: 120 VAC, 150 watts (maximum)
  • Folding AC plug: Yes
  • Power cord: 5 ft
  • Adapter tips: 7
  • Overload: Protected
  • Warranty: 1year
Overview

Product Overview

The CyberPower CPUAC600 Universal Power Adapter functions as a replacement AC adapter or a substitute for batteries in portable radios, smartphones, MIDI equipment, electronic gaming systems, and home office equipment which use up to 600mA of power. Features include a folding AC plug, voltage selector, power cord (5 ft.), and a set of seven adapter tips compatible with many electronics. The CPUAC600 comes with a one-year limited warranty.

Product Features
  • Folding AC Plug
    Uses a wall outlet to power connected devices.
  • Durable Power Cord
    Lets you place devices up to five feet away from the adapter.
  • Adapter Tips
    Connect to various devices and equipment. The set has seven different types of adapter tips.
    • 5.5 mm x 2.50 mm (white)
    • 5.5 mm x 2.10 mm (blue)
    • 5.5 mm x 1.50 mm (black)
    • 4.0 mm x 1.70 mm (yellow)
    • 3.5 mm x 1.35 mm (red)
    • 3.0 mm x 1.00 mm (black)
    • 2.5 mm x 0.75 mm (yellow)
  • Voltage Selector
    Supports multiple voltages: 3V, 4.5V, 6V, 7.5V, 9V, and 12V.
  • Compact Design
    Ensures the power adapter fits neatly in a briefcase, backpack, or luggage for convenient portability.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Typical Applications
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 5 ft (1.5 m)
Input Connector AC
Input Plug Type NEMA 5-15R
Input Voltage Range 100 VAC – 120 VAC
Plug Style Folding
Output
Adapter Tips (Qty.) 7
Output Cord Length (ft) 5 ft
Output Power 600 mA
Output Voltage (Selectable) 3 VDC, 4.5 VDC, 6 VDC, 7.5 VDC, 9 VDC, 12 VDC
USB Charge Port No
Physical
Color Black
Form Factor Compact
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.84 x 9.4 x 3.3 (cm)
Physical Dimensions – (WxHxD) (in) 2.3 x 3.7 x 1.3 (in)
Physical Dimensions – (WxHxD) (mm) 58 x 94 x 33 (mm)
Physical Weight (kg) 0.11
Physical Weight (lb) 0.24
Dimensions – Shipping
Shipping – Weight (kg) 0.18
Shipping – Weight (lb) 0.4
Shipping Dimensions – (WxHxD) (cm) 10.48 x 18.42 x 5.08 (cm)
Shipping Dimensions – (WxHxD) (in) 4.125 x 7.25 x 2 (in)
Shipping Dimensions – (WxHxD) (mm) 104.78 x 184.15 x 50.8 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited Warranty
Support
What is the range of the voltage selector for the Universal Power Adapters?

The voltage selector supports multiple voltages. The range varies according to the model. CPUAC600: 3V, 4.5V, 6V, 7.5V, 9V, and 12V. CPUAC1U1300: 3V, 4.5V, 5V, 6V, 7.5V, 9V, and 12V. CPUDC1U2000: 3V, 4.5V, 6V, 9V, and 12V.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Charge TypeOutputUSB OutputUSB Ports MSRP
 CPUAC3000 AC3000 mANoneNone $39.99
 CPUAC1U1300 AC1300 mA2.1 Amps 1 $24.99