Product Overview
The CyberPower CP-USBPS2-BG Adapter provides USB to PS/2 connectivity: two PS/2 input devices to one USB port, such as a full-size PS/2 keyboard and mouse to a PC or Mac notebook or desktop computer. Two input devices may be used simultaneously and can be plugged in or unplugged without rebooting. The CP-USBPS2-BG is compliant with USB 1.0/1.1 revisions and supports both UHCI and OHCI specifications. Easy plug-and-play installation requires no software driver.
The 24k gold-plated copper contacts provide excellent conductivity for accurate high-speed transmissions. The CP-USBPS2-BG complies with fully rated cable specifications, reducing electromagnetic/radio frequency interference (EMI/RFI). Its molded construction relieves internal stress at the termination point and provides flex relief at the cable exit. It is easily stowed and carried for mobile use. The CP-USBPS2-BG comes with a Lifetime Warranty.
The 24k gold-plated copper contacts provide excellent conductivity for accurate high-speed transmissions. The CP-USBPS2-BG complies with fully rated cable specifications, reducing electromagnetic/radio frequency interference (EMI/RFI). Its molded construction relieves internal stress at the termination point and provides flex relief at the cable exit. It is easily stowed and carried for mobile use. The CP-USBPS2-BG comes with a Lifetime Warranty.
Product Features
- Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING