M1100XL
MSRP
$979.95
Runtime Half Load: 25 min
Runtime Full Load: 10 min
Output: 1100 VA
Output: 880 W
Form Factor: Mini-Tower
Waveform: Simulated Sine Wave
Outlets: 6 - 5-15R-HG
Topology Line Interactive
View Runtime

