LX1325GU-FC
MSRP
$155.99
Runtime Half Load: 10 min
Runtime Full Load: 2 min
Output VA: 1325 VA
Output Watts: 810 W
Form Factor: Mini-Tower
Waveform: Simulated Sine Wave
Outlets: 10 - NEMA 5-15R
View Runtime

