OR2200LCDRTXL2U
MSRP
$1,039.95
Runtime Half Load: 15 min
Runtime Full Load: 6 min
Output VA: 2100 VA
Output Watts: 1650 W
Form Factor: Rack / Tower
Waveform: Simulated Sine Wave
Outlets: 8 - NEMA 5-20R
View Runtime
