EC850LCD
MSRP
$129.95
Runtime Half Load: 7.9-min
Runtime Full Load: 2.3 min
Output VA: 850 VA
Output Watts: 510 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 12 - NEMA 5-15R
View Runtime



