OR1500PFCRT2U
MSRP
$645.95
Runtime Half Load: 17 min
Runtime Full Load: 7.7 min
Output VA: 1500 VA
Output Watts: 1050 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime