OR1500LCDRTXL2U
MSRP
$714.95
Runtime Half Load: 18 min
Runtime Full Load: 7 min
Output VA: 1500 VA
Output Watts: 1125 W
Form Factor: Rack / Tower
Waveform: Simulated Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime