OL1500RTXL2UN
MSRP
$1,659.00
Runtime Half Load: 11 min
Runtime Full Load: 3.4 min
Output VA: 1500 VA
Output W: 1350 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime