PR3000RTXL2UHVACN
MSRP
$3,600.00
Runtime Half Load: 11.2 min
Runtime Full Load: 3.7 min
Output VA: 3000 VA
Output W: 3000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 4 - NEMA 6-20R,2 - NEMA L6-20R
View Runtime






