SL700U
MSRP
$99.95
Runtime Half Load: 9 min
Runtime Full Load: 2 min
Output VA: 700 VA
Output Watts: 370 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 8 - NEMA 5-15R
Topology Standby
View Runtime
