AVRG750U
MSRP
$119.95
Runtime Half Load: 7.6 min
Runtime Full Load: 2.5 min
Output VA: 750 VA
Output Watts: 450 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 12 - NEMA 5-15R
View Runtime