LE850G
MSRP
$124.95
Runtime Half Load: 7 min
Runtime Full Load: 2 min
Output VA: 850 VA
Output Watts: 460 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 12 - NEMA 5-15R
Topology Line Interactive
View Runtime
