CP900AVR
MSRP
$164.95
Runtime Half Load: 16 min
Runtime Full Load: 5 min
Output VA: 900 VA
Output Watts: 560 W
Form Factor: Mini-Tower
Waveform: Simulated Sine Wave
Outlets: 10 - NEMA 5-15R
View Runtime
