LX1100G3
MSRP
$189.99
Runtime Half Load: 10.5 min
Runtime Full Load: 2.5 min
Output VA: 1100 VA
Output Watts: 660 W
Form Factor: Mini-Tower
Waveform: Simulated Sine Wave
Outlets: 10 - NEMA 5-15R
View Runtime
