OL8KRTHD
MSRP
$9,460.00
Runtime Half Load: 11 min
Runtime Full Load: 3.8 min
Output VA: 8000 VA
Output W: 8000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block
View Runtime