CP1350AVRLCD3
MSRP
$194.95
Runtime Half Load: 14 min
Runtime Full Load: 4 min
Output VA: 1350 VA
Output Watts: 815 W
Form Factor: Mini-Tower
Waveform: Simulated Sine Wave
Outlets: 12 - NEMA 5-15R
View Runtime