Connector A: 3-Pin Connector (5.0 mm pitch)
Connector B: 3-Pin Connector (5.0 mm pitch)
Color: Black
Power Wires: 2 16 AWG
Signal Wires: 1 24 AWG
Length: 10 ft
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Showing all 9 results
© 2026 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.