MP1021SS MSRP $69.95 Outlets: 8 - NEMA 5-15R USB Ports: 2 Surge Protection: 2700 J Cord Length: 6 ft (1.8 m) View Details Check Prices
HT706UC MSRP $79.99 Amps: 15 A Joules: 2280 J Cord Length: 6 ft (1.8 m) Outlets: 7 - NEMA 5-15R USB: 4.8 Amps (Shared) Data Protection: RG6 Coaxial View Details Check Prices
CSP604T MSRP $14.95 Amps: 15 A Joules: 1350 J Cord Length: 4 ft (1.2 m) Outlets: 6 - NEMA 5-15R USB: None Data Protection: RJ11 Phone View Details Check Prices
CSP1008T MSRP $35.95 Amps: 15 A Joules: 2850 J Cord Length: 8 ft Outlets: 10 x NEMA 5-15R USB: None Data Protection: RJ11 Phone View Details Check Prices
CSP706TG MSRP $28.95 Amps: 15 A Joules: 2250 J APS Type: Tier 1 Cord Length: 6 ft (2 m) Outlets: 7 x NEMA 5-15R Data Protection: RJ11 Phone View Details Check Prices
CSP100TW MSRP $9.95 Amps: 0 A Joules: 900 J Cord Length: Walltap Outlets: 1 - NEMA 5-15R USB: None Data Protection: RJ11 Phone View Details Check Prices
P1008T MSRP $35.95 Amps: 15 A Joules: 2850 J Cord Length: 8 ft Outlets: 10 x NEMA 5-15R USB: None Data Protection: RJ11 Phone View Details Check Prices