PS900AVRLCD
MSRP
$0.00
Runtime Half Load: 7.5 min
Runtime Full Load: 1.5 min
Output VA: 900 VA
Output Watts: 500 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 12 - NEMA 5-15R
View Runtime