
- Maintenance Bypass PDU: Normal mode, Bypass mode
- Phase: Single
- Amps: 20A (Derated to 16A)
- Volts: 100 – 120 VAC
- Plug type: NEMA 5-20P
- Total plugs: 2 (Utility plug, Plug to UPS outlet)
- Total outlets: 6 NEMA 5-20R
- Power cords: 6-ft. utility cord, 3.3-ft. UPS cord
- Outlet location: Rear
- LED indicators: Normal (Green), Bypass (Red)
- Size: 1U Rackmount
- Dimensions (in.): 17.0W x 2.0H x 3.0D
- UPS mounting hardware: Yes
- Warranty: 3 year