PR1500ELCDRTXL2U
MSRP
$1,382.00
Runtime Half Load: 24 min
Runtime Full Load: 9 min
Output VA: 1500 VA
Output W: 1125 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 10 - IEC-320 C13
View Runtime