PDU30SWHVT19ATNET
MSRP
$919.95
Voltage: 200 – 240 VAC
Cord Length: 10 ft
Racksize: 2U
Current: 30 A (derated to 24 A)
Input Plug: 2 x L6-30P
Outlets: 1 x NEMA L6-30R, 16 x IEC-320 C13, 2 x IEC-320 C19