PR5000LCDRTXL5U
MSRP
$3,799.95
Runtime Half Load:
Runtime Full Load:
Output VA: 5000 VA
Output W: 4500 W
Form Factor: Rackmount
Waveform: Sine Wave
Outlets: 2 x NEMA L6-20R, 3 x NEMA L6-30R
View Runtime